(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-4000/4100 Flange model (ribbon parade) flexible hose

NK-4000/4100 Flange model (ribbon parade) flexible hose

For adjusting piping errors and absorbing displacement. The flange is mounted by welding the lap joint and pipe on to the tube.

[Features]
· The flange is mounted by welding the lap joint and pipe on to the tube.
· The characteristic feature of the ribbon braid is its minimal elongation.
· Applicable tubing: STD/SA, opening diameter: 80A to 350A, length: 200 mm to 3M. Note: Please contact MISUMI-VONA for more information.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK4000/10K-SS400-80A-1000
NK4000/10K-SS400-80A-1100
NK4000/10K-SS400-80A-1200
NK4000/10K-SS400-80A-1300
NK4000/10K-SS400-80A-1400
NK4000/10K-SS400-80A-1500
NK4000/10K-SS400-80A-1600
NK4000/10K-SS400-80A-1700
NK4000/10K-SS400-80A-1800
NK4000/10K-SS400-80A-1900
NK4000/10K-SS400-80A-2000
NK4000/10K-SS400-80A-300
NK4000/10K-SS400-80A-400
NK4000/10K-SS400-80A-500
NK4000/10K-SS400-80A-600
NK4000/10K-SS400-80A-700
NK4000/10K-SS400-80A-800
NK4000/10K-SS400-80A-900
NK4000/10K-SS400-100A-1000
NK4000/10K-SS400-100A-1100
NK4000/10K-SS400-100A-1200
NK4000/10K-SS400-100A-1300
NK4000/10K-SS400-100A-1400
NK4000/10K-SS400-100A-1500
NK4000/10K-SS400-100A-1600
NK4000/10K-SS400-100A-1700
NK4000/10K-SS400-100A-1800
NK4000/10K-SS400-100A-1900
NK4000/10K-SS400-100A-2000
NK4000/10K-SS400-100A-300
NK4000/10K-SS400-100A-400
NK4000/10K-SS400-100A-500
NK4000/10K-SS400-100A-600
NK4000/10K-SS400-100A-700
NK4000/10K-SS400-100A-800
NK4000/10K-SS400-100A-900
NK4000/10K-SS400-125A-1000
NK4000/10K-SS400-125A-1100
NK4000/10K-SS400-125A-1200
NK4000/10K-SS400-125A-1300
NK4000/10K-SS400-125A-1400
NK4000/10K-SS400-125A-1500
NK4000/10K-SS400-125A-1600
NK4000/10K-SS400-125A-1700
NK4000/10K-SS400-125A-1800
NK4000/10K-SS400-125A-1900
NK4000/10K-SS400-125A-2000
NK4000/10K-SS400-125A-300
NK4000/10K-SS400-125A-400
NK4000/10K-SS400-125A-500
NK4000/10K-SS400-125A-600
NK4000/10K-SS400-125A-700
NK4000/10K-SS400-125A-800
NK4000/10K-SS400-125A-900
NK4000/10K-SS400-150A-1000
NK4000/10K-SS400-150A-1100
NK4000/10K-SS400-150A-1200
NK4000/10K-SS400-150A-1300
NK4000/10K-SS400-150A-1400
NK4000/10K-SS400-150A-1500
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid Inner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Blade Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501000Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501100Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501200Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501300Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501400Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501500Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501600Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501700Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501800Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2501900Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~2502000Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250300Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250400Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250500Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250600Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250700Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250800Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air79220[Steel] SS400102.5-10~250900Single End Loose FlangeSingle-ply100.580A130.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501000Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501100Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501200Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501300Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501400Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501500Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501600Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501700Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501800Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2501900Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~2502000Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250300Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250400Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250500Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250600Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250700Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250800Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air103280[Steel] SS400128-10~250900Single End Loose FlangeSingle-ply126100A13.30.5
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501000Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501100Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501200Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501300Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501400Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501500Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501600Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501700Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501800Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2501900Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~2502000Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250300Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250400Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250500Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250600Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250700Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250800Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air129350[Steel] SS400156.5-10~250900Single End Loose FlangeSingle-ply154125A14.50.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air153400[Steel] SS400184.3-10~2501000Single End Loose FlangeDouble-Ply181150A14.80.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air153400[Steel] SS400184.3-10~2501100Single End Loose FlangeDouble-Ply181150A14.80.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air153400[Steel] SS400184.3-10~2501200Single End Loose FlangeDouble-Ply181150A14.80.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air153400[Steel] SS400184.3-10~2501300Single End Loose FlangeDouble-Ply181150A14.80.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air153400[Steel] SS400184.3-10~2501400Single End Loose FlangeDouble-Ply181150A14.80.6
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air153400[Steel] SS400184.3-10~2501500Single End Loose FlangeDouble-Ply181150A14.80.6

Loading...

Basic Information

Tube SUS304 Connecting Part Type Flange Max. Operating Pressure(MPa) 1
Braid Presence Tube Type SA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)