(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-5000·5100 flange type (band stopper) flexible hose

NK-5000·5100 flange type (band stopper) flexible hose

For adjusting piping errors and absorbing displacement. The flange is mounted by welding the lap joint and pipe on to the tube. The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.

[Features]
· The flange is mounted by welding the lap joint and pipe on to the tube.
· The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.
· Applicable tubing: STD/SA.
· Opening diameter: 80A to 600A, length: 300 mm to 3 m.
· Note: Please contact MISUMI-VONA for more information.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK5000/10K-SS400-80A-1000
NK5000/10K-SS400-80A-1100
NK5000/10K-SS400-80A-1200
NK5000/10K-SS400-80A-1300
NK5000/10K-SS400-80A-1400
NK5000/10K-SS400-80A-1500
NK5000/10K-SS400-80A-1600
NK5000/10K-SS400-80A-1700
NK5000/10K-SS400-80A-1800
NK5000/10K-SS400-80A-1900
NK5000/10K-SS400-80A-2000
NK5000/10K-SS400-80A-300
NK5000/10K-SS400-80A-400
NK5000/10K-SS400-80A-500
NK5000/10K-SS400-80A-600
NK5000/10K-SS400-80A-700
NK5000/10K-SS400-80A-800
NK5000/10K-SS400-80A-900
NK5000/10K-SS400-100A-1000
NK5000/10K-SS400-100A-1100
NK5000/10K-SS400-100A-1200
NK5000/10K-SS400-100A-1300
NK5000/10K-SS400-100A-1400
NK5000/10K-SS400-100A-1500
NK5000/10K-SS400-100A-1600
NK5000/10K-SS400-100A-1700
NK5000/10K-SS400-100A-1800
NK5000/10K-SS400-100A-1900
NK5000/10K-SS400-100A-2000
NK5000/10K-SS400-100A-500
NK5000/10K-SS400-100A-600
NK5000/10K-SS400-100A-700
NK5000/10K-SS400-100A-800
NK5000/10K-SS400-100A-900
NK5000/10K-SS400-125A-1000
NK5000/10K-SS400-125A-1100
NK5000/10K-SS400-125A-1200
NK5000/10K-SS400-125A-1300
NK5000/10K-SS400-125A-1400
NK5000/10K-SS400-125A-1500
NK5000/10K-SS400-125A-1600
NK5000/10K-SS400-125A-1700
NK5000/10K-SS400-125A-1800
NK5000/10K-SS400-125A-1900
NK5000/10K-SS400-125A-2000
NK5000/10K-SS400-125A-500
NK5000/10K-SS400-125A-600
NK5000/10K-SS400-125A-700
NK5000/10K-SS400-125A-800
NK5000/10K-SS400-125A-900
NK5000/10K-SS400-150A-1000
NK5000/10K-SS400-150A-1100
NK5000/10K-SS400-150A-1200
NK5000/10K-SS400-150A-1300
NK5000/10K-SS400-150A-1400
NK5000/10K-SS400-150A-1500
NK5000/10K-SS400-150A-1600
NK5000/10K-SS400-150A-1700
NK5000/10K-SS400-150A-1800
NK5000/10K-SS400-150A-1900
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Tube Type Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501000Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501100Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501200Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501300Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501400Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501500Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501600Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501700Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501800Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2501900Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~2502000Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250300Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250400Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250500Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250600Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250700Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250800Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air791280[Steel] SS400102.5-10~250900Single End Loose FlangeSA100.580A140.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501000Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501100Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501200Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501300Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501400Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501500Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501600Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501700Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501800Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2501900Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~2502000Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~250500Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~250600Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~250700Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~250800Single End Loose FlangeSA126100A150.4
1 Piece(s) 15 Day(s) or more 10Steam / Water / Oil / Air1031350[Steel] SS400128-10~250900Single End Loose FlangeSA126100A150.4
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501000Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501100Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501200Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501300Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501400Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501500Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501600Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501700Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501800Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2501900Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~2502000Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~250500Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~250600Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~250700Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~250800Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1291380[Steel] SS400156.5-10~250900Single End Loose FlangeSA154125A150.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501000Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501100Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501200Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501300Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501400Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501500Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501600Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501700Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501800Single End Loose FlangeSA181150A16.50.5
1 Piece(s) 18 Day(s) or more 10Steam / Water / Oil / Air1531440[Steel] SS400183.5-10~2501900Single End Loose FlangeSA181150A16.50.5

Loading...

Basic Information

Tube SUS304 Connecting Part Type Flange Braid Presence
Blade Single-ply

Frequently asked question (FAQ)

Question: Do the flexible hoses support expansion and contraction?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)