(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-6800 Standard Double Expansion Joint

NK-6800 Standard Double Expansion Joint

2 linked bellows for greater range of motion than the single type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK6800/5K-SS400-65A-530
NK6800/5K-SS400-80A-500
NK6800/5K-SS400-150A-600
NK6800/5K-SS400-350A-700
NK6800/5K-SUS304-100A-500
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConnecting Part Material Nominal Maximum Operating Pressure
(MPa)
Length
(mm)
Pitch
(mm)
Plate Thickness
(t)
1 Piece(s) 18 Day(s) or more 10[Steel] SS40065A0.5530150.6
1 Piece(s) 18 Day(s) or more 10[Steel] SS40080A0.5500150.8
1 Piece(s) 18 Day(s) or more 10[Steel] SS400150A0.5600301.2
1 Piece(s) 23 Day(s) or more 10[Steel] SS400350A0.45700401.5
1 Piece(s) 18 Day(s) or more 10SUS304100A0.5500201.0

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Gas / Oil / Air Connecting Part Type Flange
Welded Section (Inner Cylinder, Bellow) Material SUS304 Flange Type JIS Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)