(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Speed controller compliant with the standard, alone

Speed controller compliant with the standard, alone

Speed controller for which speed control has been refined to include only necessary functions, and pursues user-friendliness in operation and wiring.

[Features]
· Speed control variable speed ranges: 50Hz: 90 to 1400r/min, 60Hz: 90 to 1600r/min.
· Capable of instant stop.
· Equipped with functions necessary for slow start (ACCEL) and slowdown (DECEL) operation speed controls
· Connection terminals of motive system and control system separated by top/bottom, which allows for clean wiring.
· Corresponds to output 90W speed control motors with ES01/ES021 blocks.
· Compatible with major global power supplies.
· UL/CSA standards certified. CE marking (low voltage directive and EMC directive) compliant.
· Cases design that incorporates electric shock protection measures, so it conforms to protection grade IP20.
· Can be used with peace of mind thanks to structure that prevents direct contact with hands.
· DIN Can be attached to rails

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ES01
ES02
Part NumberVolume DiscountDays to ShipVoltage
(V)
41 Day(s) or more 100 ~ 115
41 Day(s) or more 200 ~ 230

Loading...

  1. 1

Basic Information

Type Controller Unit Power Supply Single-phase Environment Standard
Electromagnetic Brakes, Clutches No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)