(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PORON®, L-24

PORON®, L-24

PORON® is high-function urethane foam produced by the Rogers-INOAC CORPORATION. Urethane foam material with very dense, fine, and even cell structure.
· Material: Sponge/Grade and type: Foam urethane/Inclusion of seal: No
· Width: 500
· Color: Black

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
L-24-3-500-24M
L-24-5-500-15M
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness T
(mm)
Length
(mm)
Length (Detail)
(mm)
1 Piece(s) Quote 324000 or More24000
1 Piece(s) Quote 515000 or More15000

Loading...

  1. 1

Basic Information

Material Sponge Grade, Type Foam Urethane With or Without Adhesive No Seal
Width A(mm) 500 Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)