(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

SUS304 Bulkhead Flared Union for Stainless Steel SYP

SUS304 Bulkhead Flared Union for Stainless Steel SYP

Adopts a strong structure against shock and vibration with completely sealing high pressure fluid by the Ermeto type in which the cutting edge of a sleeve firmly bit to a pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SYP-6
SYP-8
SYP-10
SYP-12
SYP-15
SYP-18
SYP-20
SYP-22
SYP-25
SYP-28
SYPG-1
SYPG-1/2
SYPG-1/4
SYPG-1/8
SYPG-3/4
SYPG-3/8
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)
10 Day(s) or more 6Millimeter Size-
10 Day(s) or more 8Millimeter Size-
10 Day(s) or more 10Millimeter Size-
10 Day(s) or more 12Millimeter Size-
10 Day(s) or more 15Millimeter Size-
18 Day(s) or more 18Millimeter Size-
18 Day(s) or more 20Millimeter Size-
18 Day(s) or more 22Millimeter Size-
18 Day(s) or more 25Millimeter Size-
18 Day(s) or more 28Millimeter Size-
18 Day(s) or more 34Inch Size1
18 Day(s) or more 21.7Inch Size1/2
18 Day(s) or more 13.8Inch Size1/4
18 Day(s) or more 10.5Inch Size1/8
18 Day(s) or more 27.2Inch Size3/4
18 Day(s) or more 17.3Inch Size3/8

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Partition frame yards union Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 21 Surface Treatment No