(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

for Carbon Steel, Half Nipple, EN

for Carbon Steel, Half Nipple, EN

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and harsh use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EN-1/2X3/4
EN-1/4X3/8
EN-1/8X1/4
EN-1X11/4
EN-3/4X1
EN-3/8X1/2
EN-6X1/8
EN-8X1/4
EN-10X1/4
EN-10X3/8
EN-12X1/4
EN-12X3/8
EN-15X1/2
EN-15X3/8
EN-16X1/2
EN-18X1/2
EN-20X3/4
EN-22X3/4
EN-25X1
EN-25X3/4
EN-28X1
EN-30X1
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Size Specifications
1 Piece(s) 9 Day(s) or more Steel pipe JIS size151/2-21.73/4B(20A)Inch Size
1 Piece(s) 9 Day(s) or more Steel pipe JIS size81/4-13.803/8B(10A)Inch Size
1 Piece(s) 9 Day(s) or more Steel pipe JIS size61/8-10.501/4B(8A)Inch Size
1 Piece(s) 9 Day(s) or more Steel pipe JIS size251-341 1/4B(32A)Inch Size
1 Piece(s) 9 Day(s) or more Steel pipe JIS size203/4-27.21B(25A)Inch Size
1 Piece(s) 9 Day(s) or more Steel pipe JIS size103/8-17.31/2B(15A)Inch Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--661/8B(6A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--881/4B(8A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--10101/8B(6A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--10101/4B(8A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--12121/4B(8A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--12123/8B(10A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--15153/8B(10A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--15151/4B(8A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--16163/8B(10A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--18181/2B(15A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--20201/2B(15A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--22221/2B(15A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--25251B(25A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--25253/4B(20A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--28281B(25A)Millimeter Size
1 Piece(s) 9 Day(s) or more Steel pipe metric size--30301B(25A)Millimeter Size

Loading...

  1. 1

Basic Information

Type Fitting Material S20C Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Steam / Oil / Powder Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Material of Applicable Pipe Steel Connection Thread Type R
Max. Operating Pressure(MPa) 21 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)