(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

for Carbon Steel, Bulkhead Half Union (Female) JC (Part Numbers)

for Carbon Steel, Bulkhead Half Union (Female) JC

The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JC-6X1/8
JC-8X1/4
JC-10X1/4
JC-10X3/8
JC-12X1/4
JC-12X3/8
JC-15X1/2
JC-15X3/8
JC-16X1/2
JC-18X1/2
JC-20X3/4
JC-22X3/4
JC-25X1
JC-25X3/4
JC-28X1
JC-30X1
JC-32X11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread
1 Piece(s) 9 Day(s) or more 661/8B(6A)
1 Piece(s) 9 Day(s) or more 881/4B(8A)
1 Piece(s) 9 Day(s) or more 10101/4B(8A)
1 Piece(s) 9 Day(s) or more 10103/8B(10A)
1 Piece(s) 9 Day(s) or more 12121/4B(8A)
1 Piece(s) 9 Day(s) or more 12123/8B(10A)
1 Piece(s) 9 Day(s) or more 15151/2B(15A)
1 Piece(s) 9 Day(s) or more 15153/8B(10A)
1 Piece(s) 9 Day(s) or more 16161/2B(15A)
1 Piece(s) 9 Day(s) or more 18181/2B(15A)
1 Piece(s) 9 Day(s) or more 20203/4B(20A)
1 Piece(s) 9 Day(s) or more 22223/4B(20A)
1 Piece(s) 9 Day(s) or more 25251B(25A)
1 Piece(s) 9 Day(s) or more 25253/4B(20A)
1 Piece(s) 9 Day(s) or more 28281B(25A)
1 Piece(s) 9 Day(s) or more 30301B(25A)
1 Piece(s) 9 Day(s) or more 32321 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Fitting Material S20C Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Steam / Oil / Powder Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Max. Operating Pressure(MPa) 7 Surface Treatment No
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Size Specifications Millimeter Size

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)