(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Bulkhead Half-Union For Teflon TKH

Bulkhead Half-Union For Teflon TKH

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TKH-6-1-SUS316
TKH-6-2-SUS316
TKH-8-1-SUS316
TKH-8-2-SUS316
TKH-10-2-SUS316
TKH-10-3-SUS316
TKH-12-3-SUS316
TKH-12-4-SUS316
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(φ)
Thread Nominal
10 Day(s) or more 6[1/8B] 1/8B(6A)
10 Day(s) or more 6[1/4B] 1/4B(8A)
10 Day(s) or more 8[1/8B] 1/8B(6A)
10 Day(s) or more 8[1/4B] 1/4B(8A)
10 Day(s) or more 10[1/4B] 1/4B(8A)
10 Day(s) or more 10[3/8B] 3/8B(10A)
10 Day(s) or more 12[3/8B] 3/8B(10A)
10 Day(s) or more 12[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Partition half unions Applicable Tube Material Other resins
Connection Thread Type P Maximum Operating Pressure(MPa) 10 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)