(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Union

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Union

[Features]·Fitting for connecting copper pipe with copper pipe and for use at key points in piping, allowing for easy installation of addition and repairs. ·For brazing, use MB solder M171G5, M171G1, M171GF and MB High Flux M171HC for copper pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M153K-15.88
M153K-22.22
M153K-28.58
M153K-34.92
M153K-41.28
M153K-53.98
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
1 Piece(s) 12 Day(s) or more 151/215.88
1 Piece(s) 12 Day(s) or more 203/422.22
1 Piece(s) 12 Day(s) or more 25128.58
1 Piece(s) 12 Day(s) or more 321 1/434.92
1 Piece(s) 12 Day(s) or more 401 1/241.28
1 Piece(s) 12 Day(s) or more 50253.98

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)