(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube External Threaded Union

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube External Threaded Union

By using it at key points in piping, it can easily update and maintain piping. For brazing, use MB solder M171G5, M171G1, M171GF and MB High Flux M171HC for copper pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M153G-15.88
M153G-22.22
M153G-28.58
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread
1 Piece(s) 12 Day(s) or more 151/215.881/2B(15A)
1 Piece(s) 12 Day(s) or more 203/422.223/4B(20A)
1 Piece(s) 12 Day(s) or more 25128.581B(25A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)