(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Pipe Fitting, Ferrule Ring Copper Pipe Fitting, Ferrule Ring

Copper Pipe Fitting, Ferrule Ring Copper Pipe Fitting, Ferrule Ring

Dedicated ring for ferrule ring type fitting. Suitable for meddle pressure piping such as water, hot water, steam and oil.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M614RK-R-3
M614RK-R-4
M614RK-R-5
M614RK-R-6B
M614RK-R-6.35
M614RK-R-8
M614RK-R-9.52
M614RK-R-10
M614RK-R-12
M614RK-R-12.7
M614RK-R-15.88
M614RK-R-19.05
M614RK-R-22.22
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal (Related Parts)
(mm)
Nominal (Related Parts)
(inch)
Applicable Pipe O.D. (related parts)
(mm)
Full Length L
(mm)
Outer Diameter D
(φ)
10 Piece(s) 18 Day(s) or more 3-355.5
1 Piece(s) 18 Day(s) or more 4-45.56.3
1 Piece(s) 18 Day(s) or more 5-55.57.5
1 Piece(s) 18 Day(s) or more --6B7.59
1 Piece(s) 18 Day(s) or more -1/46.356.59
1 Piece(s) 18 Day(s) or more 8-87.511
1 Piece(s) 12 Day(s) or more -3/89.52913
1 Piece(s) 18 Day(s) or more 10-10913.5
1 Piece(s) 12 Day(s) or more 12-121115.5
1 Piece(s) 16 Day(s) or more -1/212.71016
1 Piece(s) 12 Day(s) or more -5/815.881220
1 Piece(s) 12 Day(s) or more -3/419.0513.524
1 Piece(s) 12 Day(s) or more -7/822.221126

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Ring Material (Related Components) Made in Brass
Applicable Fluids (related parts) Water/Air/Oil Max. Operating Pressure (Related Parts)(MPa) 6.86 Applicable Pipe Material (Related Parts) Copper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)