(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Extension Socket (Hexagonal)

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Extension Socket (Hexagonal)

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal extension socket (hexagonal).
· Material: Brass
· Applicable fluids: Water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M141S-13X20X20
M141S-13X20X25
M141S-13X20X30
M141S-13X20X35
M141S-13X20X40
M141S-13X20X45
M141S-13X20X50
Part NumberMinimum order quantityVolume DiscountDays to ShipL
1 Piece(s) 12 Day(s) or more 20
1 Piece(s) 12 Day(s) or more 25
1 Piece(s) 12 Day(s) or more 30
1 Piece(s) 12 Day(s) or more 35
1 Piece(s) 12 Day(s) or more 40
1 Piece(s) 12 Day(s) or more 45
1 Piece(s) 12 Day(s) or more 50

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Made in Brass
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 R Connection Thread Type M2 Rp
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)