(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Elbow

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Elbow

Miyako's water supply piping fittings for general water supply to industrial use, gunmetal elbow.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148MN-10
M148MN-13
M148MN-20
M148MN-20X13
M148MN-25
M148MN-25X13
M148MN-25X20
M148MN-30
M148MN-40
M148MN-50
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions
1 Piece(s) 14 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/8B(10A)--10
1 Piece(s) 24 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)--13
1 Piece(s) 24 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--20
1 Piece(s) 18 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)Rc3/4B(20A)20x13
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--25
1 Piece(s) 18 Day(s) or more Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)Rc1B(25A)25x13
1 Piece(s) 18 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1B(25A)25x20
1 Piece(s) 14 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)--30
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--40
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--50

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Made in Brass Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)