(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings - Outer Screw Tees - With Side Nut - M149GAM

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings - Outer Screw Tees - With Side Nut - M149GAM

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use -, Plated fittings - Outer screw tee - M149GAM with side nut.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M149GAM-13

 
Part Number
M149GAM-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 G (Tapped) Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Types of Screw 3 (When Different Dia. or Different Type Screw) G (Threaded) Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(13A)
Interior Resin Lining No Dimensions 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)