(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Faucet and related products flexible tube flexible flange tool

Faucet and related products flexible tube flexible flange tool

High-quality flexible tubing components by Miyako Inc., a dedicated manufacturer of piping and engineering plastics that are able to stand up to use in water circulating systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M2K-13(16)
M2K-13(16.8)
M2K-20(19.8)
Part NumberMinimum order quantityVolume DiscountDays to ShipDimensions
1 Piece(s) 12 Day(s) or more 13(φ16.0)
1 Piece(s) 12 Day(s) or more 13(φ16.8.0)
1 Piece(s) 12 Day(s) or more 20(φ19.5)

Loading...

  1. 1

Basic Information

Type Related Components Related components details Tool

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)