• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

X stage high accuracy and high rigidity type (automatic stage)

Part Number

Configured Part Number is shown.

Part Number
ALS-105-H1S
ALS-510-H1S
ALS-903-H1S
Part NumberVolume DiscountDays to ShipMotor Used Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stage Face Thickness H
(mm)
Stroke (X Distance)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
68 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBW12516060±253920.050.050.03
89 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBW15020065±504900.010.010.01
38 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK543NBW9010055±151960.10.10.05

Loading...

  1. 1

Basic Information

Type X Stage Main Material Steel Travel Guide V Groove And Cross Roller
Surface Treatment Kanigen Plating Load Capacity (Range)(N) 100.1~ Moving Direction X Axis 1 Direction
Scale No Feed screw pitch(mm) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)