• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

XY stage high precision high rigidity model (automatic stage)

XY stage high precision high rigidity model (automatic stage)

Also available with a scale.

[Features]
· An ultra high precision motorized XY stage designed especially for machine accuracy.
· Can be used for automatic positioning applications of various types of sensor and workpiece.
· The positions of the origin sensor and limit sensor can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ALD-105-H1S
ALD-510-H1S
ALD-903-H1S
Part NumberVolume DiscountDays to ShipMotor Used Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stage Face Thickness H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
38 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBW125160120±25±253140.080.10.08
89 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBW150200130±50±503630.020.020.02
38 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK543NBW90100110±15±151570.150.20.15

Loading...

  1. 1

Basic Information

Type XY Stage Main Material Steel Travel Guide V Groove And Cross Roller
Surface Treatment Kanigen Plating Load Capacity (Range)(N) 100.1~ Moving Direction 2 Direction of XY Axis
Scale No Feed screw pitch(mm) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)