(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

High-grade XY Stage (Automatic Stage)

High-grade XY Stage (Automatic Stage)

[Features]
· A high precision and high rigidity motorized stage that employs the HG-VCR system.
· Available as a precision screw specification, a ball screw specification, and a ball screw specification with scale.
· Can be widely used for applications which require the precise positioning of cameras, sensors, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ALD-4011-G0M
ALD-4011-G0M-R
ALD-4011-G1M
ALD-4011-G1M-R
ALD-5012-G1M
ALD-6012-G0M
ALD-6012-G0M-R
ALD-6012-G1M
ALD-6012-G1M-R
Part NumberMinimum order quantityVolume DiscountDays to ShipStage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)
Type Feed screw specification
1 Piece(s) 11 Day(s) or more 4040±7.5±7.50.60.50.60.5Standard TypePrecision Screw Specification
1 Piece(s) 11 Day(s) or more 4040±7.5±7.50.60.50.60.5Symmetrical TypePrecision Screw Specification
1 Piece(s) 11 Day(s) or more 4040±7.5±7.50.60.50.61Standard TypeThe specification of a ball screw
1 Piece(s) 11 Day(s) or more 4040±7.5±7.50.60.50.61Symmetrical TypeThe specification of a ball screw
1 Piece(s) 11 Day(s) or more 5050±10±100.40.30.41Standard TypeThe specification of a ball screw
1 Piece(s) 11 Day(s) or more 6060±12.5±12.50.20.20.20.5Standard TypePrecision Screw Specification
1 Piece(s) 11 Day(s) or more 6060±12.5±12.50.20.20.20.5Symmetrical TypePrecision Screw Specification
1 Piece(s) 11 Day(s) or more 6060±12.5±12.50.20.20.21Standard TypeThe specification of a ball screw
1 Piece(s) 11 Day(s) or more 6060±12.5±12.50.20.20.21Symmetrical TypeThe specification of a ball screw

Loading...

  1. 1

Basic Information

Type XY Stage Motor Used Equivalent to PK523HPB Main Material Aluminum Alloy
Travel Guide HG-VCR (V-groove and Cross Roller) Stage Face Thickness H(mm) 50 Surface Treatment Black anodize satined
Load Capacity (Range)(N) 30.1~50 Load Capacity(N) 39.2 Moving Direction 2 Direction of XY Axis
Scale No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)