(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spacer for Long Working Stage

Spacer for Long Working Stage

This is a spacer for long working stage LS-414 series, mounting to stages with a stage surface of at least 60 mm x 60 mm or φ 60 mm.

[Features]
· SS-4002, SS-5002 and SS-6002 are spacers for combination with slightly smaller sizes.
· The SS-608 is a spacer for rack & pinion stages with a stage surface of 40 mm x 60 mm, 40 mm x 90 mm or 40 mm x 140 mm, and for mounting to stages with a stage surface of at least 60 mm x 60 mm or φ 90 mm.
· The SS-613 is a spacer for long working stage LS-414 series, mounting to stages with a stage surface of at least 60 mm x 60 mm or φ 60 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS-613

Part Number
SS-613
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Size(mm) 60X60 Main materials/surface treatment Aluminum / Black Alumite Satin Applicable Motorized Stages

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)