(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Direct Ring Lighting OPDR Series

Direct Ring Lighting OPDR Series

It produces high-luminance levels by condensing light in the central part.
[Features]
・ It achieves high-luminance illuminate by condensing light on a fixed distance to the workpiece
・ Uniformity is high because light is condensed from the outer perimeter of the ring
・ It is possible to illuminate over a wide range according to the size of the lighting.
・ It is effective for capturing by differences in reflectance of workpiece

Part Number

Configured Part Number is shown.

Part Number
OPDR-32-10B
OPDR-32-10R
OPDR-32-10W
OPDR-38-15B
OPDR-38-15R
OPDR-38-15W
OPDR-50-28B
OPDR-50-28R
OPDR-50-28W
OPDR-66-36B
OPDR-66-36R
OPDR-66-36W
OPDR-70-39B
OPDR-70-39R
OPDR-70-39W
OPDR-90-50B
OPDR-90-50R
OPDR-90-50W
OPDR-110-60B
OPDR-110-60R
OPDR-110-60W
OPDR-140-95B
OPDR-140-95R
OPDR-140-95W
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs
1 Piece(s) 24 Day(s) or more 10Blue30.1~50321.1~21.85~201015.1~201630
1 Piece(s) 24 Day(s) or more 10Red30.1~50321.1~21.25~201015.1~201630
1 Piece(s) 24 Day(s) or more 10White30.1~50321.1~21.85~201015.1~201630
1 Piece(s) 24 Day(s) or more 10Blue30.1~50382.1~32.25~201515.1~201636
1 Piece(s) 24 Day(s) or more 10Red30.1~50381.1~21.55~201515.1~201636
1 Piece(s) 24 Day(s) or more 10White30.1~50382.1~32.25~201515.1~201636
1 Piece(s) 24 Day(s) or more 10Blue30.1~50502.1~32.720.1~302815.1~201645
1 Piece(s) 24 Day(s) or more 10Red30.1~50502.1~32.220.1~302815.1~201654
1 Piece(s) 24 Day(s) or more 10White30.1~50502.1~32.720.1~302815.1~201645
1 Piece(s) 24 Day(s) or more 10Blue50.1~80665.1~65.430.1~403615.1~202090
1 Piece(s) 24 Day(s) or more 10Red50.1~80664.1~54.630.1~403615.1~2020114
1 Piece(s) 24 Day(s) or more 10White50.1~80665.1~65.430.1~403615.1~202090
1 Piece(s) 24 Day(s) or more 10Blue50.1~80705.1~65.830.1~403915.1~201896
1 Piece(s) 24 Day(s) or more 10Red50.1~80704.1~54.830.1~403915.1~2018120
1 Piece(s) 24 Day(s) or more 10White50.1~80705.1~65.830.1~403915.1~201896
1 Piece(s) 24 Day(s) or more 10Blue80.1~100906.1~86.540.1~505020.1~3020.5108
1 Piece(s) 24 Day(s) or more 10Red80.1~100908.1~108.740.1~505020.1~3020.5216
1 Piece(s) 24 Day(s) or more 10White80.1~100906.1~86.540.1~505020.1~3020.5108
1 Piece(s) 24 Day(s) or more 10Blue100.1~1301108.1~109.650.1~706020.1~3026159
1 Piece(s) 24 Day(s) or more 10Red100.1~13011010.1~2010.150.1~706020.1~3026252
1 Piece(s) 24 Day(s) or more 10White100.1~1301108.1~109.650.1~706020.1~3026159
1 Piece(s) 24 Day(s) or more 10Blue130.1~15014010.1~2010.870.1~1009520.1~3028180
1 Piece(s) 24 Day(s) or more 10Red130.1~15014010.1~2014.470.1~1009520.1~3028360
1 Piece(s) 24 Day(s) or more 10White130.1~15014010.1~2010.870.1~1009520.1~3028180

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Input Voltage DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)