Air Dryer Freeze Model Standard Input Air Model

Air Dryer Freeze Model Standard Input Air Model

[Features]
· Tube-in-tube heat exchanger and capacity regulating valve are used together with a hot gas pipe cooling temperature adjustment system to enable pressure dew-point of 4°C.
· Uses R -134a which does not cause any ozone depletion (NH-8007N, 8012N, 8018N, and 8028N).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NH-8007N-E-100
NH-8012N-E-100
NH-8018N-E-200
NH-80120B-E-200
NH-80155B-E-200
NH-8028N-E-200
NH-8040B-E-200
NH-8060B-E-200
NH-8085B-E-200
Part NumberVolume DiscountDays to ShipRoHSApplication Entrance processing flow rate (50Hz/60Hz)
(l/min)
Entrance Flow Rate [Distinction]
(l/min)
Air Compressor Size
(kW)
Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Applicable Fluids Operating Pressure
(MPa)
Details of Air Temperature at the Inlet Port
(℃)
Ambient Temperature
(℃)
Entrance processing flow rate details (50Hz/60Hz)
(l/min)
14 Day(s) or more 10Main line0.27 ~ 0.331 or Less2.2Metal3/83/8Air0.14~1.05~602~400.27/0.33
14 Day(s) or more 10Main line0.47 ~ 0.571 or Less3.7Metal1/21/2Air0.14~1.05~602~400.47/0.57
14 Day(s) or more 10Main line0.70 ~ 0.851 or Less5.5Metal1/21/2Air0.14~1.05~602~400.70/0.85
14 Day(s) or more 10Main line4.70 ~ 5.66~1030Metal1 1/21 1/2Air0.14~1.05~602~404.70/5.66
14 Day(s) or more 10Main line6.07 ~ 7.31~1037Metal1 1/21 1/2Air0.14~1.05~602~406.07/7.31
14 Day(s) or more 10Main line1.10 ~ 1.32~57.5Metal3/43/4Air0.14~1.05~602~401.10/1.32
14 Day(s) or more 10Main line1.57 ~ 1.89~511Metal3/43/4Air0.14~1.05~602~401.57/1.89
14 Day(s) or more 10Main line2.35 ~ 2.83~515Metal11Air0.14~1.05~602~402.35/2.83
14 Day(s) or more 10Main line2.83 ~ 3.33~522Metal11Air0.14~1.05~602~403.33/2.83

Loading...

  1. 1
 

Basic Information

Type Dryer Method Refrigerating type Shape Standard
Outlet Open Air Pressure Dew-point(℃) 10 Supply Side, Connection Type Rc(R) Inlet Air Temperature(℃) 60
Inlet Air Pressure(MPa) 0.7 Control Side, Connection Type Rc(R)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)