(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steam Traps, TSD-7/7F Series

Steam Traps, TSD-7/7F Series

[Features]
· Features four functions: STOP/BY-PASS/TRAP/TEST. These functions can be easily switched between.
· Also available with an optional handle specified and authorized by the manufacturer.
· Features a built-in bypass function which significantly reduces piping and construction costs.
· The use of bimetal eliminates air obstructions. Cold water and air are simultaneously discharged during start-up, providing an efficient start-up for steam equipment.
· Unaffected by back pressure. Allows for the trap to be checked.
· The stainless steel disc and valve have been specially heat-treated for superior durability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TSD-7-15A
TSD-7-20A
TSD-7-25A
TSD-7F-15A
TSD-7F-20A
TSD-7F-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 29 Day(s) or more 3/4B(20A)
1 Piece(s) 18 Day(s) or more 1B(25A)
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 18 Day(s) or more 3/4B(20A)
1 Piece(s) 18 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Maximum Operating Pressure(MPa) 1 Max. Operating Temperature(℃) Acceptable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)