(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press Fitting JP Joint J-Water Faucet Socket for Cross-Linked Polyethylene-Polybutene Pipes【5 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JWS-10X1/2
JWS-13X1/2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMax. Operating Temperature
(℃)
Nominal Diameter Units Ordered

5 Pieces Per Package

69 Day(s) or more 0~80101 Pack (5 pieces filled)

5 Pieces Per Package

69 Day(s) or more 0~80131 Pack (5 pieces filled)

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1.5 Surface Treatment No Construction method Press Type(For Cross-Linked Resin Pipe)
Nominal Diameter 3 1/2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)