(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Press Fitting JP Joint J-Floor Protrusive Socket for Cross-Linked Polyethylene-Polybutene Pipes【5 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JYFS-13X1/2

 
Part Number
JYFS-13X1/2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMax. Operating Temperature
(℃)
Units Ordered

5 Pieces Per Package

69 Day(s) or more 0~801 Pack (5 pieces filled)

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rc Maximum Operating Pressure(MPa) 1.5 Surface Treatment No
Construction method Press Type(For Cross-Linked Resin Pipe) Nominal Diameter 3 1/2 Nominal Diameter 13

Please check the type/dimensions/specifications of the part JYFS-13X1/2 in the Press Fitting JP Joint J-Floor Protrusive Socket for Cross-Linked Polyethylene-Polybutene Pipes series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)