(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Tow Truck Caster, TRS-AWJB Type, with Aluminum Cored Bar Type Stopper, Swiveling Fittings Silent

Tow Truck Caster, TRS-AWJB Type, with Aluminum Cored Bar Type Stopper, Swiveling Fittings Silent

[Features]
· A "Silent series" with an aluminum core that is light and does not rust

PDF

Part Number

Configured Part Number is shown.

TRS-150AWJB

 
Part Number
TRS-150AWJB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 198 Properties Quiet
Load Range(daN) 140.01~220.00 Stopper (Detail) With Rotation Stopper Max. Load(daN) 196
Wheel Material Rubber Fitting Material Made of steel plate Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 90 Mounting Hole Pitch Transverse Direction(mm) 90 Top Plate F1(mm) 120
Top Plate F2(mm) 120 Wheel Diameter(Ø) 150 Eccentricity G(mm) 45
Fork Width b(mm) 56

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)