(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spray Gun for Construction Coatings, Tile Gun KGA

Spray Gun for Construction Coatings, Tile Gun KGA

It is a gravity type tile gun.
[Features]
・ A wide range of models to meet all applications and purposes, including dedicated guns for tiles, ricin, mortar, stucco, Juraku, etc., as well as versatile and universal guns
・ It is achieved weight reduction through a thorough rational design. Moreover, it is a spray gun that boasts an excellent operation balance that does not make working long hours difficult
・ It has a large cup capacity and a structure that allows the paint to flow easily, so,it has excellent workability. Also, with the air amount control valve, there is no uneven spraying and stable coating can be obtained. Adopting the valve button lock method enables continuous spraying. It is designed kindly

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KGA

 
Part Number
KGA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~8
Spraying Air Pressure [Category](MPa) ~0.5 Air Usage Amount [Category](ℓ/min) 10 or Less The diameter of air inlet G1/4
Detail of Nozzle Dia.(mm) 8.0 Spraying Air Pressure Details(MPa) 0.29~0.49 The details of amount of air(ℓ/min) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)