(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Automatic Spray Gun, Semi-Automatic AHS2A-P

Automatic Spray Gun, Semi-Automatic AHS2A-P

For large item high adhesion.

[Features]
· The F110 series uses a new atomization method for the formation of high quality coating films.
· New misting method: Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
· Lightweight and compact: Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and close spacing to expand the teaching restricted range.
· High durability: The material the paint nozzle is made of has been changed, helping improve durability.
· Ease of use: FA, A, and AHS2 types are also compatible with circulation systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AHS2A-P30
AHS2A-P40
Part NumberMinimum order quantityVolume DiscountDays to ShipDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
1 Piece(s) 13 Day(s) or more 3.0160
1 Piece(s) 13 Day(s) or more 4.0180

Loading...

  1. 1

Basic Information

Object Size Large Object Required Number of Solenoid Valves 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Pattern Shape Straight Paint Nozzle Type HS2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)