(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

Plastic Wheel SERIES 2130 (Multiple-Row Ball Type)

Part Number

Configured Part Number is shown.

 
Part Number
2130
2131
2132
Part NumberVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width W
(mm)
I.D. d
(φ)
18 Day(s) or more 1048176.5
9 Day(s) or more 1048178.2
18 Day(s) or more 1052206.5

Loading...

  1. 1

Basic Information

Roller Material Polypropylene Lining Material Without lining Surface Treatment No Surface Treatment
Shaft Type No axis (round hole) Bearing Single Bearing Material Steel (the material of ball)
Load (Reference)(N) 196 Operating Temperature Range Min~Max(℃) -10~50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)