(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

16K Type Ductile Cast-Iron Flanged Globe Valve

16K Type Ductile Cast-Iron Flanged Globe Valve <Bolted Bonnet Type>

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
16-DGF-N(BB)-50A
16-DGF-N(BB)-65A
16-DGF-N(BB)-80A
16-DGF-N(BB)-100A
16-DGF-N(BB)-125A
16-DGF-N(BB)-150A
16-DGF-N(BB)-200A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(Ø)
1 Piece(s) 25 Day(s) or more 2B(50A)2B(50A)203302200
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)216313225
1 Piece(s) 14 Day(s) or more 3B(80A)3B(80A)241356250
1 Piece(s) 14 Day(s) or more 4B(100A)4B(100A)292377250
1 Piece(s) 14 Day(s) or more 5B(125A)5B(125A)356460300
1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)406524350
1 Piece(s) 18 Day(s) or more 8B(200A)8B(200A)495585400

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 16K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Glove Valve Type Standard Operating Temperature Range(°C) -10::220
Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 1.8 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 350℃)(MPa) 1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)