16 K Type - Ductile Cast-Iron Flanged Gate Valve

16 K Type - Ductile Cast-Iron Flanged Gate Valve <Union Bonnet Type>

A tough valve, which has ample heat, corrosive and abrasion resistance. For use in areas that use vapor, hot water, and embedded lines where safety is a priority.

Part Number

Configured Part Number is shown.

Part Number
16-DSRF-N-15A
16-DSRF-N-20A
16-DSRF-N-25A
16-DSRF-N-32A
16-DSRF-N-40A
16-DSRF-N-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Working Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
8 Day(s) or more 1/2B(15A)1/2B(15A)-10~22010816370
8 Day(s) or more 3/4B(20A)3/4B(20A)-10~22011716470
8 Day(s) or more 1B(25A)1B(25A)-10~22012718780
8 Day(s) or more 1 1/4B(32A)1 1/4B(32A)-10~22014021990
8 Day(s) or more 1 1/2B(40A)1 1/2B(40A)-10~220165253100
8 Day(s) or more 2B(50A)2B(50A)-10~220178285115

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 16K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0 Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 1.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)