20K Type Ductile Cast-Iron Flanged Globe Valve

20K Type Ductile Cast-Iron Flanged Globe Valve <Union Bonnet Type>

This is a strong valve with excellent heat resistance, corrosion resistance, and abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
20-DGF-N-10A
20-DGF-N-15A
20-DGF-N-20A
20-DGF-N-25A
20-DGF-N-32A
20-DGF-N-40A
20-DGF-N-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Glove Valve Type Operating Temperature Range
(°C)
L
(mm)
H
(mm)
D1
(Ø)
Quote 3/8B(10A)3/8B(10A)Standard-10~35011013670
Quote 1/2B(15A)1/2B(15A)Standard-10~35011013880
Quote 3/4B(20A)3/4B(20A)Standard-10~350120157100
Quote 1B(25A)1B(25A)Standard-10~350130178115
Quote 1 1/4B(32A)1 1/4B(32A)Standard-10~350160202135
Quote 1 1/2B(40A)1 1/2B(40A)Standard-10~350180210135
Quote 2B(50A)2B(50A)Standard-10~350230239180

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 20K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.8
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 2.3 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.5 Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 2.4
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 350℃)(MPa) 2.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)