(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

J10K - Lead-Free Bronze Screw in Type Globe Valve (JIS B 2011) <>

J10K - Lead-Free Bronze Screw in Type Globe Valve (JIS B 2011) <<This Product Displays The New JIS Mark.>>

Lead-free copper alloy to provide safe water. Used for water and hot-water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LJ10-BG-15A
LJ10-BG-20A
LJ10-BG-25A
LJ10-BG-32A
LJ10-BG-40A
LJ10-BG-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(Ø)
1 Piece(s) 18 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)659463
1 Piece(s) 14 Day(s) or more 3/4B(20A)3/4B(20A)8012280
1 Piece(s) 14 Day(s) or more 1B(25A)1B(25A)9013590
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)105157100
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)120170110
1 Piece(s) 14 Day(s) or more 2B(50A)2B(50A)140196125

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Operating Temperature Range(°C) -29::100 Operation Method Manual
Details of Maximum Allowable Pressure (-29~100℃)(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)