(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve, Core Tight Valve J10K Type, Lead-Free Bronze (JV5)

Gate Valve, Core Tight Valve J10K Type, Lead-Free Bronze (JV5)

Lead-free copper alloy to provide safe water. The pipe-edge core mechanism prevents corrosion of the edges and lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LJ10-BSR-HN-N-15A
LJ10-BSR-HN-N-20A
LJ10-BSR-HN-N-25A
LJ10-BSR-HN-N-32A
LJ10-BSR-HN-N-40A
LJ10-BSR-HN-N-50A
LJ10-BSR-SK-N-15A
LJ10-BSR-SK-N-20A
LJ10-BSR-SK-N-25A
LJ10-BSR-SK-N-32A
LJ10-BSR-SK-N-40A
LJ10-BSR-SK-N-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Working Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Details of Maximum Allowable Pressure (Steady flow which is 40℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Pulsating flow which is 40℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Steady flow which is 85℃ or less)
(MPa)
Details of Maximum Allowable Pressure (Pulsating flow which is 85℃ or less)
(MPa)
1 Piece(s) 10 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)~856312755--1.01.0
1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)~856715470--1.01.0
1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)~857517880--1.01.0
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)~858522390--1.01.0
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)~8590254100--1.01.0
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)~85103301110--1.01.0
1 Piece(s) 18 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)~4063127551.01.0--
1 Piece(s) 17 Day(s) or more 3/4B(20A)3/4B(20A)~4067154701.01.0--
1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)~4075178801.01.0--
1 Piece(s) 17 Day(s) or more 1 1/4B(32A)1 1/4B(32A)~4085223901.01.0--
1 Piece(s) 17 Day(s) or more 1 1/2B(40A)1 1/2B(40A)~40902541001.01.0--
1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)~401033011101.01.0--

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Gate Valve Type Internal Thread Type Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Round-shaped handle Body Lining No
Operation Method Manual

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)