(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Gate Valve, J10K Type, Underground Lead Free Screw-In (System Raising Type)

Gate Valve, J10K Type, Underground Lead Free Screw-In (System Raising Type)

Lead-free copper alloy to provide safe water. Tough and easy to use; suited for underground environments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LJ10-BSR-OR-13A
LJ10-BSR-OR-20A
LJ10-BSR-OR-25A
LJ10-BSR-OR-30A
LJ10-BSR-OR-40A
LJ10-BSR-OR-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s) 25 Day(s) or more [1/2B] 1/2B(13A)[1/2B] 1/2B(13A)5512860
1 Piece(s) 25 Day(s) or more 3/4B(20A)3/4B(20A)6515370
1 Piece(s) 25 Day(s) or more 1B(25A)1B(25A)7017880
1 Piece(s) 25 Day(s) or more 1 1/4B(32A)1 1/4B(32A)8022590
1 Piece(s) 25 Day(s) or more 1 1/2B(40A)1 1/2B(40A)9025390
1 Piece(s) 25 Day(s) or more 2B(50A)2B(50A)100302120

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Gate Valve Type Internal Thread Type Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Round-shaped handle Body Lining No
Working Temperature Range(℃) -29::100 Operation Method Manual Details of Maximum Allowable Pressure (Steady flow which is 80℃ or less)(MPa) 1.4
Details of Maximum Allowable Pressure (Pulsating flow which is 80℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)