J5K Pb-Free Bronze Soldered Gate Valve (JIS B 2011) <>

J5K Pb-Free Bronze Soldered Gate Valve (JIS B 2011) <<This Product Displays The New JIS Mark.>>

To enable the provision of safe water, "lead-free copper alloy." Lead free copper alloy valves for water supply, hot water supply.

Part Number

Configured Part Number is shown.

Part Number
LJ5-BSR-SE-N-15A
LJ5-BSR-SE-N-20A
LJ5-BSR-SE-N-25A
LJ5-BSR-SE-N-32A
LJ5-BSR-SE-N-40A
LJ5-BSR-SE-N-50A
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(φ)
Control Side, Plumbing Pipe Diameter
(φ)
Working Temperature Range
(℃)
L
(mm)
H
(mm)
The size of the solder-type tube
Quote 15.8815.88-18~100501271/2B(15A)
12 Day(s) or more 22.2222.22-18~100651463/4B(20A)
12 Day(s) or more 28.5828.58-18~100751711B(25A)
Quote 34.9234.92-18~100802131 1/4B(32A)
Quote 41.2841.28-18~100882441 1/2B(40A)
Quote 53.9853.98-18~1001082932B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 5K Supply Side, Connection Type Solder-type Control Side, Connection Type Solder-type
Handle Shape Round-shaped handle Operation Method Manual Details of Maximum Allowable Pressure (-18~100℃)(MPa) 0.7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)