JIS 10K Cast-Iron F Gate Valve with Limit Switch

Part Number

Configured Part Number is shown.

Part Number
J10-FSRFW/SW-50A
J10-FSRFW/SW-65A
J10-FSRFW/SW-80A
J10-FSRFW/SW-100A
J10-FSRFW/SW-125A
J10-FSRFW/SW-150A
J10-FSRFW/SW-200A
J10-FSRFW/SW-250A
J10-FSRFW/SW-300A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
Quote 2B(50A)2B(50A)
Quote 2 1/2B(65A)2 1/2B(65A)
Quote 3B(80A)3B(80A)
Quote 4B(100A)4B(100A)
Quote 5B(125A)5B(125A)
Quote 6B(150A)6B(150A)
Quote 8B(200A)8B(200A)
Quote 10B(250A)10B(250A)
Quote 12B(300A)12B(300A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FC200 Nominal Pressure 10K
Gate Valve Type Outside Screw Type Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.7 Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120℃ or less)(MPa) 1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)