(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Long Handle Automatic Spray Gun Dedicated General Purpose Long Handle Automatic Spray Gun for Interior Surfaces A110-PX

Part Number

Configured Part Number is shown.

A110-PX11L-500

 
Part Number
A110-PX11L-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Diameter of Paint Nozzle(mm) 1.5 The amount of air(L/min) 70 Air cap type -
Paint Nozzle Type F110 Head angle Pipe length(mm) 500

Please check the type/dimensions/specifications of the part A110-PX11L-500 in the Long Handle Automatic Spray Gun Dedicated General Purpose Long Handle Automatic Spray Gun for Interior Surfaces A110-PX series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)