(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Paint Diaphragm Pump Set, Small Sized Space Saving Type

Paint Diaphragm Pump Set, Small Sized Space Saving Type

[Features]
・ Multiple pumps can be lined up, making it easy to build a color change system
・ It is compact and reduced the capacity of the paint circuit, and the residual amount in the pump to 6 mL, which saves the cleaning liquid and contributes to the reduction of VOC discharge (PDP-05B)
・ It supplies the coating after adjusting it to an appropriate pressure
・ It has simple design for easy color change and cleaning
・ It is easy to install and move
・ An air driven type that can be safely used by simply connecting to an air source
[Applications]
・ For painting with many color changes
・ For incorporating painting equipment
・ As an alternative to a suspended gravity tank
・ One gun type for small amount painting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PDP-05B
PDP-10A
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Discharge Amount
(l/min)
Diaphragm Pump Type
1 Piece(s) 13 Day(s) or more 4DP-05B
1 Piece(s) 13 Day(s) or more 7.5DP-10A

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Driving Source Air Driven
Air Inlet Type G The diameter of air inlet 1/4 Paint Outlet Type G
Paint Outlet Diameter 1/4 Specifications Small Size and Space Saving Paint Pressure Reducing Valve Type FR-1A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)