Temperature Regulating Valve, OB-1G Series

Temperature Regulating Valve, OB-1G Series

Temperature resistance is excellent thanks to an external pressure bellows.

[Features]
· Union type connection screw.
· Tools for tuning are not required because the product includes a tuning handle and adjusting is easy.
· The multiple-valve structure permits higher pass through flow rates compared to when there is only one valve.
· The valve rod uses a special gland gasket to ensure excellent valve opening/closing accuracy.
· The UB-1G type is an external pressurized type bellows, so the product has superior heat resistance.

Part Number

Configured Part Number is shown.

Part Number
OB-1G-15A
OB-1G-20A
OB-1G-25A
OB-1G-32A
OB-1G-40A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
Quote 1/2B(15A)1/2B(15A)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water / Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Maximum Applicable Pressure Data 0.7 Specifications Double Valve / For Heating Material (Valve Body / Valve Seat) Phosphor Bronze

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)