(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ventilation Valve, TA-2 / TA-5 / TA-5F Series

Ventilation Valve, TA-2 / TA-5 / TA-5F Series

[Features]
· Includes a rapid air discharge mechanism so during initial water flow, air inside the pipe is rapidly discharged, simplifying water passage.
· Operates at a wide range of pressures compared to conventional air purge valves, from low to high pressures.
· In the event of damage to the float valve body or valve seat surface after prolonged use, parts can be replaced from outside, simplifying maintenance and inspections.
· TA-5 5F includes a main body made of bronze so production of rusty water is not a concern.
· Negative pressure in the piping or tank automatically produces rapid suction of air, protecting against damage to piping due to vacuum.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TA-2-15A
TA-2-20A
TA-2-25A
TA-2-32A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
1 Piece(s) 23 Day(s) or more 1/2B(15A)
1 Piece(s) 23 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 90 Connection Type Different Diameter Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/8B(10A) Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.01~1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)