(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Reducing Valves (Hot and Cold water), GD-29-NE Series

Pressure Reducing Valves (Hot and Cold water), GD-29-NE Series

Superior resistance to chlorine in water supply and hot water, with corrosion-resistant materials used in fluid-contacting parts. The upper side can be taken apart unidirectionally, allowing for internal inspection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GD-29-NE-A-50A
GD-29-NE-B-50A
GD-29-NE-B-80A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Secondary Pressure
(MPa)
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.05~0.35
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)0.30~0.70
1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)0.30~0.70

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 90 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 16K Flange Control Side, Flange Connection Type JIS 16K Flange Maximum Applicable Pressure Data 1.6
Primary Pressure(MPa) 1.6 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)