(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sight Glasses 150L-F/150L-13F Series

Sight Glasses 150L-F/150L-13F Series

Enables the mixed state of two-part fluids and their color to be checked. Can be used with both vertical and horizontal pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
150L-13F-15A
150L-13F-20A
150L-13F-25A
150L-13F-32A
150L-13F-40A
150L-13F-50A
150L-13F-65A
150L-13F-80A
150L-13F-100A
150L-F-65A
150L-F-80A
150L-F-100A
150L-F-125A
150L-F-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Denomination B (Denomination A) Body Material
1 Piece(s) 12 Day(s) or more 1/2B(15A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 3/4B(20A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 1B(25A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 2B(50A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 3B(80A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 4B(100A)[Stainless] Stainless Steel
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)Spherical Graphite Cast Iron
1 Piece(s) 12 Day(s) or more 3B(80A)Spherical Graphite Cast Iron
1 Piece(s) 12 Day(s) or more 4B(100A)Spherical Graphite Cast Iron
1 Piece(s) 12 Day(s) or more 5B(125A)Spherical Graphite Cast Iron
1 Piece(s) 12 Day(s) or more 6B(150A)Spherical Graphite Cast Iron

Loading...

  1. 1

Basic Information

Type Perspective Formula Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Flange
Maximum Operating Temperature(℃) 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)