(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sight Glasses SB-1F Series

Sight Glasses SB-1F Series

Move the ball to check the flow state. The ball rotates and contacts the glass, helping prevent water scale/stain buildup on the glass surface.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SB-1F-20A
SB-1F-25A
SB-1F-32A
SB-1F-40A
SB-1F-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Denomination B (Denomination A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)
1 Piece(s) 12 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Type of ball Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Flange
Body Material Spherical Graphite Cast Iron Maximum Operating Temperature(℃) 85

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)