Jamison Hinge FB-721

Jamison Hinge FB-721

[Features]
· Demonstrates tough property even when the door is opened and closed violently.
· Left and right combination

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FB-721-1
FB-721-3
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Mounting Hole Product Code
13 Day(s) or more 18360210Through Hole61028
13 Day(s) or more 1654197Through Hole61030

Loading...

  1. 1

Basic Information

Main Body Type Leaf type Material Brass Press-Casting Surface Finish Chrome Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)