Stainless-Steel Cabinet Hinge B-1057-2

Stainless-Steel Cabinet Hinge B-1057-2

[Features]
· It is made of all stainless steel and has excellent corrosion resistance

PDF

Hinge With Excellent Corrosion Resistance

B-1057-2 external appearance

B-1057-2 external appearance

Product mass: 45 g (1 set)
Material: stainless-steel plate (SUS430)
Surface finish: gloss barrel polishing

Part Number
B-1057-2
Part NumberVolume DiscountDays to ShipRoHSMounting Hole Product Code
Same day 10Through Hole10654

Loading...

  1. 1
 

Basic Information

Main Body Type Pivot type Length L(mm) 61 Surface Finish Barrel Grinding
Width W(mm) 11.5 Plate Thickness t(mm) 2

Please check the type/dimensions/specifications of the part B-1057-2 in the Stainless-Steel Cabinet Hinge B-1057-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)