(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Marine Hinge (B-1369 / Stainless Steel)

Marine Hinge (B-1369 / Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Marine Hinge (B-1369 / Stainless Steel)
  • Marine Hinge (B-1369 / Stainless Steel)
  • Marine Hinge (B-1369 / Stainless Steel)
  • Marine Hinge (B-1369 / Stainless Steel)

Stainless steel, excellent in corrosion resistance, SUS316, is used for blades.

PDF

Marine Hinge With Excellent Corrosion Resistance

B-1369 external appearance

B-1369 external appearance

B-1369 dimensional drawing (6/ø5.2 [5.2‑mm diameter] hole, ø9.2 [9.2‑mm diameter] plate, operation range 270°)

B-1369 dimensional drawing (6/ø5.2 [5.2‑mm diameter] hole, ø9.2 [9.2‑mm diameter] plate, operation range 270°)

Door height × Door width: 600 × 300, Door mass: 26 kg, Product mass: 75 g

Part Number
B-1369
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 75
Material Stainless Steel Plate (SUS316) Surface Finish Barrel Grinding Width W(mm) 50
Plate Thickness t(mm) 2 Shaft Diameter φD(mm) 4 Mounting Hole Through Hole
Product Code 11914

Please check the type/dimensions/specifications of the part B-1369 in the Marine Hinge (B-1369 / Stainless Steel) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)