Stainless Steel Two-Shaft Marine Hinge B-1013

Stainless Steel Two-Shaft Marine Hinge B-1013

[Product Information]
· <Common items>
· Body type: Special type
· Length L (mm): 40
· Surface finish: Barrel polishing
· Width W (mm): 70
· Plate thickness t (mm): 4

PDF

Part Number

Configured Part Number is shown.

B-1013

 
Part Number
B-1013
Part NumberVolume DiscountDays to ShipShaft Diameter φD
(mm)
Mounting Hole Product Code
Same day 4Through Hole13343

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length L(mm) 40 Surface Finish Barrel Grinding
Width W(mm) 70 Plate Thickness t(mm) 4

Please check the type/dimensions/specifications of the part B-1013 in the Stainless Steel Two-Shaft Marine Hinge B-1013 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)