(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Concealed Torque Hinge B-1238-2

Stainless Steel Concealed Torque Hinge B-1238-2

[Features]
·Holds the door at an arbitrary angle.
·Concealed hinge type that does not protrude from the surface of a door.
· Using the adjustment nut, the torque value can be changed.
[Applications]
·For office equipment, furniture, and control panels.

PDF

Part Number

Configured Part Number is shown.

B-1238-2

 
Part Number
B-1238-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length L(mm) 25 Material Stainless Steel Plate (SUS304)
Surface Finish Barrel Grinding Width W(mm) 60 Plate Thickness t(mm) 1.2
Mounting Hole Through Hole Product Code 13279

Please check the type/dimensions/specifications of the part B-1238-2 in the Stainless Steel Concealed Torque Hinge B-1238-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)