(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plastic 2 Colored Hinge (BP-242)

Plastic 2 Colored Hinge (BP-242)

No metal powder generation as it is made from resin.

[Features]
· Both the blade part and the shaft part are made of resin so rotation is smooth and there is no metal powder generation.
· The sliding part is inside, so it reduces dust scattering.
· Made of resin, lightweight.
· B-1078-13 compatible with mounting dimensions

PDF

Part Number

Configured Part Number is shown.

BP-242-3

 
Part Number
BP-242-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 65
Material Polybutylene Terephthalate Surface Finish No Width W(mm) 50
Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 5 Mounting Hole Through Hole
Product Code 13260

Please check the type/dimensions/specifications of the part BP-242-3 in the Plastic 2 Colored Hinge (BP-242) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)